This Application will be decommissioned as of January 7th 2025

SDD111388 |
Schneider-Electric
 
SDD111388 picture- web-product-data-sheet
SDD111388
Connected switch, Sedna Design & Elements, relay, zigbee, 10A, white
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Connected switch
Device presentation Mechanism with fixing frame
Concentrator compatibility Wiser hub generation 1
Mobile App name Wiser by SE
Device application Control
Switch function 1-pole 1-way
Complementary
Device mounting Flush
Technology type Electronic
Number of rocker 1
Colour tint White (RAL 9003)
Surface finish Glossy
Material ABS (acrylonitrile butadiene-styrene)
Load type Incandescent lamp: 2200 W at 230 V
Halogen lamp: 2000 W at 230 V
LED lamp: 200 W at 230 V
Motor (single-phase): 1000 VA at 230 V
LV halogen lamps: 1050 VA at 12 V
LV halogen lamps: 500 VA at 12 V
[Ue] rated operational voltage 230 V AC
Rated current 10 A
Network frequency 50 Hz
Time delay range 1 s...24 h
Control type Remote control by auxiliary push-button
Local control
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Local signalling LED
Connections - terminals 1.5...2.5 mm² screw terminal
Height 73 mm
Depth 45 mm
Width 73 mm
Software name Wiser App
Environment
Ambient air temperature for operation 5…35 °C
Ambient air temperature for storage -10…50 °C
IP degree of protection IP20
IP21
Product certifications CE
EAC
Directives 2014/30/EU - electromagnetic compatibility
2014/35/EU - low voltage directive
Standards EN 60669-2-5
EN 60730-2-7
EN 300-328
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 10.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 201.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.628 kg
Unit Type of Package 3 P12
Number of Units in Package 3 576
Package 3 Height 90.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 134.048 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A370d9e0-09da-4136-9807-65ad4573a426
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No