This Application will be decommissioned as of January 7th 2025

SDD111401 |
Schneider-Electric
 
SDD111401 picture- web-product-data-sheet
SDD111401
USB charger, Sedna Design & Elements, type A+A, 2.1A, PRO, white
Schneider Electric
Characteristics
Main
Range of product Sedna Design & Elements
Product or component type USB charger
Type of USB power supply USB type A + A
Colour code RAL 9003
Colour tint White (RAL 9003)
Colour White
Integrated connection type 2 USB type A 5 V DC, maximum load current: 2.1 A
Complementary
Device application Charger
Device mounting Flush
Device presentation Mechanism with fixing frame and central plate
Surface finish Glossy
Surface treatment Untreated
Number output current 2.1 A
Fixing mode By screws
Type of packing Flow-pack
Quantity per set 1
Connector type USB type A
USB type A
[Ue] rated operational voltage 100...240 V AC +/- 10 % at 50/60 Hz
Load type Power delivery
Power consumption in W 0.075 W
Nominal output power 10.5 W
Input power 72 W
Service life in hours 30000 h 10.5 W
Material ABS (acrylonitrile butadiene-styrene): centre plate
PC (polycarbonate) GF10 FR: casing
PC (polycarbonate) GF10 FR: internal cover
Protection type Overload and short-circuit protection
Overvoltage protection on output
Temperature rise protection
Number of terminals 2 screw terminals
Clamping connection capacity 2 x 0.75...2 x 2.5 mm² for rigid cable(s)
2 x 0.75...2 x 2.5 mm² for flexible cable(s)
2 x 0.75...2 x 2.5 mm² for stranded cable(s)
Wire stripping length 8 mm
Product compatibility Mobile/tablet Mac iOS
Mobile/tablet Android
Mobile/tablet Windows
Height 73 mm
Width 73 mm
Depth 43 mm
Embedding depth 31 mm
Net weight 0.082 kg
Targeted channel Professional
Do it yourself
Efficiency 35 %
Quality labels CE
Environment
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -5…50 °C
Standards ETSI EN 301 489-4
Product certifications EAC
Electrical insulation class Class II
IK degree of protection IK02
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 115.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.531 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 48.248 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No