Schneider-Electric
 
SDD111443C picture- web-product-data-sheet
SDD111443C
Central plate, Sedna Design & Elements, for RJ45, SYSTIMAX, cat5e, 6 UTP, white
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Device application Mounting
Function Central plate
Delivery form Cover plate with fixing frame
Product destination RJ45 connectors
Socket number 2
Product compatibility Systimax modular jack Cat. 5e UTP
Systimax modular jack Cat. 6 UTP
Colour tint White (RAL 9003)
Device mounting Flush
Complementary
Surface treatment Untreated
Fixing mode Claws, span of claws working range: 51…80 mm
Screws
Height 73 mm
Width 73 mm
Depth 23 mm
Depth of visual part 7 mm
Net weight 0.033 kg
Material Thermoplastic ABS-UV stabilised
Surface finish Glossy
IK degree of protection IK02
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 28.200 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 631.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 240
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.106 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile