Schneider-Electric
 
SDD111504 picture- web-product-data-sheet
SDD111504
Movement detector, Sedna Design & Elements, PIR, 160°, 10A, white
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Movement detector
Device application Light control
Device presentation Mechanism with fixing frame
Sensor type PIR
Colour tint White (RAL 9003)
Complementary
Device mounting Flush
Rated current 10 A at 230 V AC 50 Hz
Operating distance 8 m
Function available Automatic with manual override
Light intensity adjustment 20…500 lux
Time delay 5 s...30 min
Horizontal detection angle 160 °
Connections - terminals Screw terminal
Control type Manual control
Remote control by auxiliary push-button
Movement sensor
Automatic
Terminal capacity 1 cable(s) 2.5 mm²
Wire structure Rigid
Flexible
Wire stripping length 8 mm
Load type Incandescent lamp - 2200 W - 230 V AC
Halogen lamp - 2000 W - 230 V AC
LED lamp - 200 W - 230 V AC
Motor (single-phase) - 1000 VA - 230 V AC
LV halogen lamps - 1050 VA - 12 V AC
LV halogen lamps - 500 VA - 12 V AC
Compact fluorescent lamp - 200 W - 230 V AC
Fixing mode Screws
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Height 73 mm
Width 73 mm
Depth 48 mm
Product weight 0.092 kg
Depth of visual part 26 mm
Environment
Conformity mark CE
EAC
IP degree of protection IP20
Ambient air temperature for storage -10…50 °C
Ambient air temperature for operation 5…35 °C
Product certifications CE
EAC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 165.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.383 kg
Unit Type of Package 3 P12
Number of Units in Package 3 576
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 114.128 kg
Offer Sustainability
SCIP Number 50b8a1cc-1b1f-45b2-8035-0c687bbec24e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins