Schneider-Electric
 
SDD111506 picture- web-product-data-sheet
SDD111506
Room thermostat, Sedna Design & Elements, 16A, 5-30 °C, white
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function Thermostat
Device application Room
Delivery form Mechanism with fixing frame
Technology type Electromechanical
Complementary
Colour tint White (RAL 9003)
Rated current 16 A at 230 V AC 50 Hz
Power range 3600 W
Control type Electronic controller
Measurement accuracy 1 °C
Terminal capacity 1 cable(s) 2.5 mm²
Wire structure Rigid
Flexible
Wire stripping length 8 mm
Kind of terminals Pillar terminals
Temperature setting range 5…30 °C
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Installation Flush
Fixing mode Screws
Height 71 mm
Width 71 mm
Depth 47 mm
Depth of visual part 14.4 mm
Net weight 0.08795 kg
Environment
IP degree of protection IP20
Conformity mark CE
Product certifications GOST-R
Standards EN 60730-2-9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 9.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 174.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.728 kg
Unit Type of Package 3 P12
Number of Units in Package 3 576
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 119.648 kg
Offer Sustainability
SCIP Number 82e49c31-89c6-4e66-aa6b-b259062780c9
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins