This Application will be decommissioned as of January 7th 2025

SDD111906 |
Schneider-Electric
 
SDD111906 picture- web-product-data-sheet
SDD111906
Night light, Sedna Design & Elements, 250V, 3W, white
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function Night light
Delivery form Mechanism with fixing frame
Main colour tint White
Complementary
Installation Flush
Power range 3 W
Rated voltage 250 V AC
Stage of operation Night time
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Colour tint White (RAL 9003)
Connections - terminals Screw terminals
Fixing mode Screws or claws 52…71 mm
Height 73 mm
Width 73 mm
Depth 46 mm
Depth of visual part 32 mm
Net weight 0.068 kg
Environment
Conformity mark CE
Product certifications CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 99.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.620 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 53.920 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number F47fd873-9864-461a-b26c-74383a70b679
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No