Schneider-Electric
 
SDD112903 picture- web-product-data-sheet
SDD112903
Cable outlet, Sedna Design & Elements, beige
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function Cable outlet
Device mounting Flush
Delivery form Mechanism with fixing frame and central plate
Rated current 25 A at 250 V AC
Colour code RAL 1013
Market segment Residential
Complementary
Colour Beige
Fixing of mechanism Screws and claws
Material of visible parts ABS (acrylonitrile butadiene-styrene)
Surface finish Glossy
Connections - terminals Screw terminals
Fixing mode Screws or claws, span of claws working range: 45…56 mm
Claws, span of claws working range: 56…74 mm
Screws
Height 58 mm
Width 73 mm
Depth 73 mm
Depth of visual part 31 mm
Net weight 0.067 kg
Targeted channel Professional
Do it yourself
Main colour tint Beige
Colour tint Beige (RAL 1013)
Material ABS (acrylonitrile butadiene-styrene)
Environment
Conformity mark CE
Product certifications EAC
IP degree of protection IP20
IK degree of protection IK02
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 9.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 84.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.246 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 47.936 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations