Schneider-Electric
 
SDD112904 picture- web-product-data-sheet
SDD112904
Blind cover, Sedna Design & Elements, beige
Schneider Electric
Characteristics
Main
Range Sedna
Function Blind cover
Accessory / separate part category Device installation accessories
Accessory / separate part type Closing element
Product destination Cover
Delivery form Carrying frame with central plate
Colour tint Beige (RAL 1013)
Complementary
Device mounting Flush
Surface treatment Untreated
Surface finish Glossy
Fixing mode By screws and claws, span of claws working range: 53…72 mm
Height 73 mm
Width 73 mm
Depth 43 mm
Material Thermoplastic ABS-UV stabilised
Depth of visual part 31 mm
Net weight 0.038 kg
IK degree of protection IK02
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 65.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.821 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 41.120 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations