Schneider-Electric
 
SDD113052 picture- web-product-data-sheet
SDD113052
Socket-outlet, Sedna Design & Elements, with USB type A+A, 16A, 250V, side earth, PRO, aluminium
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function USB charger + socket-outlet
Device mounting Flush
Delivery form Mechanism with fixing frame and central plate
Type of packing Box
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard European
Rated current 16 A at 250 V AC
Colour tint Aluminium (RAL 7047)
Quantity per set 1 piece
Main colour tint Aluminium
Complementary
Integrated connection type 2 USB 2.0 type A 5 V DC, maximum load current: 2.4 A
Wire stripping length 13 mm
Material PC (polycarbonate)
Width 71 mm
Depth 44 mm
Net weight 0.096 kg
Depth of visual part 32 mm
Fixing mode Screws or claws, span of claws working range: 45…56 mm
Height 71 mm
Surface finish Matt
Wire structure Rigid or flexible
Stranded
Terminal capacity 2 cable(s) 1.5…2.5 mm²
Kind of terminals Screwless terminals
Power range 3680 W
Socket number 1
Rated current 16 A
IK degree of protection IK02
Surface treatment Painted
Network type AC
Type of USB power supply USB type A + A
Environment
IP degree of protection IP20
Product certifications VDE
EAC
Conformity mark CE
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 114.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 54
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.550 kg
Unit Type of Package 3 P12
Number of Units in Package 3 432
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 64.400 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations