Schneider-Electric
 
SDD113381 picture- web-product-data-sheet
SDD113381
Connected dimmer, Sedna Design & Elements, zigbee, universal, RC/RL 7-200W, LED, aluminium
Schneider Electric
Characteristics
Main
Range of product Sedna Design & Elements
Product or component type Connected dimmer
Device presentation Mechanism with fixing frame
Device application Light control
Concentrator compatibility Wiser hub generation 1
Mobile App name Wiser by SE
Colour tint Aluminium (RAL 7047)
Kind of terminals Screw terminal
Complementary
Device mounting Flush
Dimmer type Universal
Dimmer control Push type
Load type Incandescent lamp: 14...200 W
Halogen lamp: 14...150 W
LV halogen lamps: 14...150 VA
LED lamp: 7...100 VA
LED lamp: 7...20 VA
Signalling function Programming indication
Locator
Light ON when switch is actuated
Rated voltage 230 V AC
Protection type Automatic overload protection
Overheating protection
Short-circuit protection
Main colour tint Aluminium
Material Polycarbonate
Surface finish Matt
Control type Local control
Remote control
Remote control by auxiliary push-button
Wire structure Rigid
Solid
Solid stranded
Type of installation Indoor installation
Software name Wiser App: dimming range control
Wiser App: define LED status
Wiser App: management of trigger settings
Wiser App: weekday switching
Wiser App: astro function
Wiser App: random function
Wiser App: enable wake-up function
Wiser App: enable fall-asleep function
Wiser App: light control
Wiser App: starting staircase timer (with/without warning)
Wiser App: overtravel control
Wiser App: program the switching time
Wiser App: enable timer mode
Wiser App: management of the dimming mode
Wiser App: enable switch-on brightness/memory function
Wiser App: enable timer mode/overtravel time
Wiser App: upgrade device firmware
Wiser App: load control
System requirements Android 5.1 or higher Wiser App
Apple iOS 10.3 or higher Wiser App
Bluetooth 4.1 or higher Bluetooth
Wiser Home Touch Wiser Home control
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Fixing mode By screws
Height 71 mm
Width 71 mm
Depth 41 mm
Depth of visual part 27 mm
Net weight 0.093 kg
Environment
Standards EN 60669-2-1
EN 301-489-17
EN 60730-2-7
EN 300-328
Product certifications EAC
VDE
SEMKO
FIMKO
NEMKO
NF
CE
IP degree of protection IP20
IP21
Ambient air temperature for operation 5…35 °C
Ambient air temperature for storage -10…50 °C
Directives 2014/30/EU - electromagnetic compatibility
2014/35/EU - low voltage directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 10.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 151.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.060 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 77.920 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information