Schneider-Electric
 
SDD113469T picture- web-product-data-sheet
SDD113469T
TV + data socket, Sedna Design & Elements, RJ45 CAT6 UTP, male individual, PRO, aluminium
Schneider Electric
Characteristics
Main
Range Sedna
Range of product Sedna Design & Elements
Product or component type TV + data socket
Device mounting Flush
Fixing mode Screws
Colour tint Aluminium (RAL 7047)
Main colour tint Aluminium
Surface treatment Painted
Material Thermoplastic ABS-UV stabilised
Complementary
Device presentation Mechanism with fixing frame
Number of terminals (Socket-Outlet) 2
Cable shielding type (RJ45) UTP
TV socket type (TV) Male individual
TV connector (TV) Coaxial
Path attenuation (TV) 4 dB TV signal5…2200 MHz
Connections - terminals IDC
Surface finish Matt
Width 73 mm
Height 73 mm
Depth 37 mm
Targeted channel Professional
Socket number 2
Data socket type RJ45 8 contact(s) Cat.6 250 MHz
Environment
IP degree of protection IP20
Ambient air temperature for operation -25…55 °C
Standards ISO 8877
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 95.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 1.074 kg
Unit Type of Package 3 S02
Number of Units in Package 3 20
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.392 kg
Offer Sustainability
SCIP Number 89f48f58-8743-4a8c-aad2-c796c3e70cb3
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins