Schneider-Electric
 
SDD113904 picture- web-product-data-sheet
SDD113904
Blind cover, Sedna Design & Elements, aluminium
Schneider Electric
Characteristics
Main
Range Sedna
Function Blind cover
Accessory / separate part category Device installation accessories
Accessory / separate part type Closing element
Product destination Cover
Delivery form Carrying frame with central plate
Colour tint Aluminium (RAL 7047)
Complementary
Device mounting Flush
Surface treatment Painted
Surface finish Matt
Fixing mode By screws and claws, span of claws working range: 53…72 mm
Height 73 mm
Width 73 mm
Depth 43 mm
Material Thermoplastic ABS-UV stabilised
Depth of visual part 31 mm
Product weight 0.038 kg
IK degree of protection IK02
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.767 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1