Schneider-Electric
 
SDD114901 picture- web-product-data-sheet
SDD114901
Surface mounting box, Sedna Design & Elements, 1 gang, PRO, anthracite
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Product or component type Surface box
Number of gangs 1 gang
Device application Mounting
Colour code RAL 7021
Colour Anthracite
Complementary
Device mounting Surface
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Painted
Height 84 mm
Width 83 mm
Depth 43 mm
Depth of visual part 43 mm
Product weight 0.055 kg
Targeted channel Professional
Main colour tint Anthracite
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 9.000 cm
Package 1 Length 30.000 cm
Package 1 Weight 61.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 848.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 144
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 10.827 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations