Schneider-Electric
 
SDD114905 picture- web-product-data-sheet
SDD114905
Adaptor plate, Sedna Design & Elements, for New Unica & Altira, anthracite
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Adaptor plate
Device presentation Fixing frame with long fixed claws
Colour Anthracite
Colour code RAL 7021
Complementary
Range compatibility New Unica
Device mounting Flush
Number of modules Without modules
Fixing mode By screws and claws
Colour tint Anthracite (RAL 7021)
Surface finish Matt
Surface treatment Painted
Type of packing Box
Quantity per set 1
Material Thermoplastic ABS-UV stabilised
Height 42 mm
Width 73 mm
Depth 73 mm
Embedding depth 31 mm
Product weight 0.038 kg
Standards CE
Environment
IK degree of protection IK02
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 9.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 62.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.726 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 39.616 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations