Schneider-Electric
 
SDD180022 picture- web-product-data-sheet
SDD180022
Socket-outlet, Sedna Design & Elements, 16A, 250V, side earth, with shutter, PRO, wood birch impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Product or component type Socket-outlet
Device presentation Mechanism with fixing frame
Device mounting Flush
Surface
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Colour tint Wood birch
Rated current 16 A at 250 V AC
Quantity per set 1 piece
Type of packing Flow-pack
Complementary
Fixing mode Screws or claws, span of claws working range: 52…69 mm
Socket number 1
Outlet standard CEE 7/3
Cover type With shutter
Surface treatment Decorative coating
Surface finish Matt
Material PC (polycarbonate)
Rated current 16 A
Network type AC
Kind of terminals Screwless terminals
Wire stripping length 13 mm
Wire structure Rigid or flexible
Terminal capacity 2 cable(s) 1.5…2.5 mm²
IK degree of protection IK02
Depth of visual part 29 mm
Height 73 mm
Width 73 mm
Depth 41 mm
Product weight 0.071 kg
Environment
IP degree of protection IP20
Product certifications EAC
AENOR
Conformity mark CE
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 69.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 767.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.862 kg
Offer Sustainability
SCIP Number 89350e0d-a4ac-4516-bf86-fdaed8a227fc
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations