Schneider-Electric
 
SDD180104 picture- web-product-data-sheet
SDD180104
Switch, Sedna Design & Elements, 10AX, 250V, wood birch impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Product or component type Switch
Function Roller blind
Device application Blind actuator
Number of rocker 2
Device mounting Flush
Delivery form Mechanism with fixing frame and central plate
Marking UP-DOWN
Kind of terminals Screwless terminals
Colour tint Wood birch
Complementary
Interlocking type Electrical
Power range 2300 W
Rated current 10 AX at 250 V AC
Terminal capacity 2 cable(s) 1.5…2.5 mm²
Wire structure Rigid
Flexible
Stranded
Wire stripping length 13 mm
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Matt
Surface treatment Decorative coating
Fixing mode Claws, span of claws working range: 52…67 mm
Screws
Height 73 mm
Width 73 mm
Depth 37 mm
Depth of visual part 24 mm
Product weight 0.058 kg
Targeted channel Professional
Do it yourself
Environment
Conformity mark CE
Product certifications EAC
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 67.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 758.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.753 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations