Schneider-Electric
 
SDD180461S picture- web-product-data-sheet
SDD180461S
Data socket, Sedna Design & Elements, RJ45 CAT6 STP, PRO, wood birch impression
Schneider Electric
Characteristics
Main
Range of product Sedna Design & Elements
Range Sedna
Product or component type Data socket
Device presentation Mechanism with fixing frame
Device application Communication
Colour tint Wood birch
Market segment Small commercial
Residential
Complementary
Device mounting Flush
Fixing mode Screws, span of claws working range: 51…80 mm
Socket number 1
Wire structure Rigid
Installation direction Straight
Data socket type RJ45 8 contact(s) Cat.6 250 MHz
Cable shielding type STP
Surface finish Matt
Surface treatment Decorative coating
Material Thermoplastic ABS-UV stabilised
Connections - terminals IDC
IP degree of protection IP20
Targeted channel Professional
Depth of visual part 13 mm
Width 73 mm
Height 73 mm
Depth 35 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 81.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 937.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 20
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.104 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins