Schneider-Electric
 
SDD180471S picture- web-product-data-sheet
SDD180471S
TV/SAT socket, Sedna Design & Elements, male IEC, female IEC, terminal, 4dB, PRO, wood birch impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function TV/SAT socket
Device application Media device support
Delivery form Mechanism with fixing frame
TV socket type End-of-line (terminal socket)
Main colour tint Wood birch
Complementary
TV connector type 1 male IEC 9.52 mm
SAT connector type 1 female IEC 9.52 mm
Number of outputs 2
Through loss 4 dB
Attenuation 4 dB for TV signal for 47…2200 MHz frequency
1 dB for SAT signal for 950…2400 MHz frequency
Connections - terminals Screw terminals
Colour tint Wood birch
Material of visible parts Thermoplastic ABS-UV stabilised
Kind of terminals Matt
Surface treatment Decorative coating
Installation Flush
Fixing mode Claws, span of claws working range: 55…70 mm
Screws
Height 73 mm
Width 73 mm
Depth 34 mm
Depth of visual part 17.4 mm
Net weight 0.10236 kg
Targeted channel Professional
Embedding depth 22.5 mm
IK degree of protection IK02
Environment
Conformity mark CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 99.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 1.111 kg
Unit Type of Package 3 S02
Number of Units in Package 3 20
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.466 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins