This Application will be decommissioned as of January 7th 2025

SDD180474R |
Schneider-Electric
 
SDD180474R picture- web-product-data-sheet
SDD180474R
TV/R socket, Sedna Design & Elements, male IEC, female IEC, intermediate, 7dB, PRO, wood birch impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function TV/R socket
Device application Media device support
Delivery form Mechanism with fixing frame
TV socket type Intermediate socket (passage)
Main colour tint Wood birch
Complementary
TV connector type 1 male IEC 9.52 mm
FM connector type Female IEC 1
Number of outputs 2
Through loss 7 dB
Attenuation 7 dB for TV signal for 47…2200 MHz frequency
10 dB for R signal for 88…125 MHz frequency
Connections - terminals Screw terminals
Colour tint Wood birch
Material of visible parts Thermoplastic ABS-UV stabilised
Kind of terminals Matt
Surface treatment Decorative coating
Installation Flush
Fixing mode Claws, span of claws working range: 55…70 mm
Screws
Height 73 mm
Width 73 mm
Depth 34 mm
Depth of visual part 14.6 mm
Net weight 0.10253 kg
Targeted channel Professional
Embedding depth 22.5 mm
IK degree of protection IK02
Environment
Conformity mark CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 100.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 1.122 kg
Unit Type of Package 3 S02
Number of Units in Package 3 20
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.478 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins