Schneider-Electric
 
SDD180491 picture- web-product-data-sheet
SDD180491
Telephone socket, Sedna Design & Elements, RJ11, PRO, wood birch impression
Schneider Electric
Characteristics
Main
Range Sedna
Function Telephone socket
Device application Communication
Delivery form Mechanism with fixing frame
Telephone connector type 1 x RJ11
Main colour tint Wood birch
Colour tint Wood birch
Complementary
Wire structure Rigid
Flexible
Kind of terminals IDC
Surface treatment Decorative coating
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Matt
Installation Flush
Fixing mode Claws, span of claws working range: 51…68 mm
Screws
Height 73 mm
Width 73 mm
Depth 35 mm
Depth of visual part 13 mm
IK degree of protection IK02
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 55.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 677.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 20
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.586 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins