Schneider-Electric
 
SDD180503 picture- web-product-data-sheet
SDD180503
Center plate with knob, Sedna Design & Elements, universal, wood birch impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function Center plate with knob
Delivery form Basic sub-assemblies
Central plate
Product destination Rotary dimmer
Colour tint Wood birch
Complementary
Fixing mode By 2 spring clips
Surface treatment Decorative coating
Height 55 mm
Width 55 mm
Depth 21 mm
Product weight 0.001 kg
Material of visible parts Polycarbonate
Surface finish Matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 6.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 17.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 252.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 20
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 735.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration