This Application will be decommissioned as of January 7th 2025

SDD180508 |
Schneider-Electric
 
SDD180508 picture- web-product-data-sheet
SDD180508
Time switch, Sedna Design & Elements, 1s-24h, 10A, wood birch
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Time switch
Device presentation Mechanism with fixing frame
Device application Control
Switch function 1-pole 1-way
Complementary
Device mounting Flush
Technology type Electronic
Number of rocker 1
Colour tint Wood birch
Surface finish Matt
Material Polycarbonate
Load type Motor (single-phase): 1000 VA at 230 V
Halogen lamp: 2000 W at 230 V
LED lamp: 200 W at 230 V
LV halogen lamps: 1050 VA at 12 V
LV halogen lamps: 500 VA at 12 V
[Ue] rated operational voltage 250 V AC
Rated current 10 A
Network frequency 50 Hz
Time delay range 1 s...24 h
Control type Remote control by auxiliary push-button
Local control
Local signalling LED
Connections - terminals 1.5...2.5 mm² screw terminal
1.5...2.5 mm²
Height 73 mm
Depth 45 mm
Width 73 mm
Environment
Ambient air temperature for operation 5…40 °C
IP degree of protection IP20
IP21
Product certifications CE
EAC
Directives 2014/30/EU - electromagnetic compatibility
2014/35/EU - low voltage directive
Standards EN 60669-2-1
EN 60730-2-7
EN 300-328
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 166.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.146 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 80.672 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number A370d9e0-09da-4136-9807-65ad4573a426
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins