Schneider-Electric
 
SDD181023 picture- web-product-data-sheet
SDD181023
Socket-outlet, Sedna Design & Elements, 16A, 250V, side earth, with shutter and lid, PRO, wood wenge impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function Socket-outlet
Device mounting Flush
Delivery form Mechanism with fixing frame and central plate
Type of packing Flow-pack
Outlet poles configuration 2P + E with shutters
Outlet standard description Side earth
Outlet standard European
Rated current 16 A at 250 V AC
Colour tint Wood wenge
Quantity per set 1 piece
Socket additional information Lid
Main colour tint Wood wenge
Complementary
Wire stripping length 13 mm
Material PC (polycarbonate)
Width 73 mm
Depth 50 mm
Net weight 0.075 kg
Depth of visual part 29 mm
Fixing mode Screws or claws, span of claws working range: 52…69 mm
Height 73 mm
Surface finish Matt
Wire structure Rigid or flexible
Stranded
Terminal capacity 2 cable(s) 1.5…2.5 mm²
Kind of terminals Screw terminals
Power range 3680 W
Socket number 1
Rated current 16 A
IK degree of protection IK02
Surface treatment Decorative coating
Network type AC
Environment
IP degree of protection IP20
Product certifications EAC
AENOR
Conformity mark CE
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 79.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.200 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 883.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 11.138 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations