This Application will be decommissioned as of January 7th 2025

SDD181384 |
Schneider-Electric
 
SDD181384 picture- web-product-data-sheet
SDD181384
Connected movement detector, Sedna, Wiser, 160°, 10A, Wood wenge
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Connected movement detector
Device application Light control
Device presentation Mechanism with fixing frame
Concentrator compatibility Wiser hub generation 1
Mobile App name Wiser by SE
Sensor type PIR
Colour tint Wood wenge
Complementary
Device mounting Flush
Rated current 10 A at 230 V AC 50 Hz
Function available Automatic with manual override
Light intensity adjustment 5…1000 lux
Time delay 2 s...20 min
Horizontal detection angle 160 °
Connections - terminals Screw terminal
Control type Manual control
Remote control by auxiliary push-button
Movement sensor
Automatic
Software name Wiser App: define LED status
Wiser App: weekday switching
Wiser App: astro function
Wiser App: random function
Wiser App: light sensitivity range control
Wiser App: management of the sensitivity (high, medium or low)
Wiser App: management of the operating mode (test, switch, semi-auto)
Terminal capacity 1 cable(s) 2.5 mm²
Wire structure Rigid
Flexible
Wire stripping length 8 mm
Load type Incandescent lamp - 2200 W - 230 V AC
Halogen lamp - 2000 W - 230 V AC
LED lamp - 0...130 W - 230 V AC
Motor (single-phase) - 1000 VA - 230 V AC
LV halogen lamps - 1050 VA - 12 V AC
LV halogen lamps - 500 VA - 12 V AC
Compact fluorescent lamp - 200 W - 230 V AC
Fixing mode Screws
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Film coated
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Height 73 mm
Width 73 mm
Depth 48 mm
Net weight 0.092 kg
Environment
Conformity mark CE
EAC
IP degree of protection IP20
Ambient air temperature for storage -10…50 °C
Ambient air temperature for operation 5…35 °C
Product certifications CE
EAC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 144.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.043 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 77.376 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins