This Application will be decommissioned as of January 7th 2025

SDD181385 |
Schneider-Electric
 
SDD181385 picture- web-product-data-sheet
SDD181385
Connected shutter control, Sedna, Wiser, wood wenge
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Connected shutter control
Device presentation Mechanism with fixing frame
Device application Control
Concentrator compatibility Wiser hub generation 1
Mobile App name Wiser by SE
Number of rocker 1
Colour tint Wood wenge
Complementary
Technology type Electronic
Device mounting Flush
Fixing mode By screw
Actuator Rocker
Surface finish Film coated
Local signalling Green/red locator light
Kind of terminals Screwless terminals
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Height 73 mm
Width 73 mm
Depth 45 mm
Net weight 0.9 kg
Targeted channel Professional
Environment
IP degree of protection IP20
Ambient air temperature for operation 5…35 °C
Ambient air temperature for storage -10…50 °C
Conformity mark CE
EAC
Product certifications CE
EAC
Standards IEC 60669-2-1
EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 144.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.043 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 77.376 kg
Offer Sustainability
SCIP Number 51645430-ab03-4d5b-9ca4-cf8bc05b4a81
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins