Schneider-Electric
 
SDD181411 picture- web-product-data-sheet
SDD181411
Loudspeaker socket, Sedna Design & Elements, wood wenge impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function Loudspeaker socket
Device mounting Flush
Delivery form Mechanism with fixing frame and central plate
Kind of terminals Screwless terminals
Colour Wood wenge
Complementary
Socket number 2
Fixing of mechanism Screws and claws
Terminal capacity 1 cable(s) 1.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 7 mm
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Matt
Fixing mode Claws, span of claws working range: 51…70 mm
Claws, span of claws working range: 52…71 mm
Screws
Height 73 mm
Width 73 mm
Depth 53 mm
Depth of visual part 31 mm
Net weight 0.058 kg
Colour tint Wood wenge
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 81.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.185 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 46.960 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration