Schneider-Electric
 
SDD181452 picture- web-product-data-sheet
SDD181452
Data socket, Sedna Design & Elements, 2xRJ45 CAT5E UTP, PRO, wood wenge impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function Data socket
Device application Communication
Delivery form Mechanism with fixing frame and cover plate
Connector shielding type UTP
Market segment Small commercial
Residential
Main colour tint Wood wenge
Colour tint Wood wenge
Complementary
Socket number 2
Wire structure Rigid
Kind of terminals IDC
Material of visible parts Thermoplastic ABS-UV stabilised
Data socket type RJ45 8 contact(s) Cat.5e 100 MHz
Surface finish Matt
Installation direction Straight
Installation Flush
Fixing mode Claws, span of claws working range: 51…80 mm
Screws
Height 73 mm
Width 73 mm
Surface treatment Decorative coating
Depth 37 mm
Depth of visual part 13 mm
Targeted channel Professional
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 68.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 798.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.151 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins