This Application will be decommissioned as of January 7th 2025

SDD270023 |
Schneider-Electric
 
SDD270023 picture- web-product-data-sheet
SDD270023
Socket-outlet, Sedna Design & Elements, 16A, 250V, side earth, with shutter and lid, PRO, brushed aluminium impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Product or component type Socket-outlet
Device presentation Mechanism with fixing frame
Device mounting Flush
Surface
Outlet poles configuration 2P + E
Outlet standard deviation Schuko
Socket additional information Lid
Colour tint Brushed aluminium
Rated current 16 A at 250 V AC
Quantity per set 1 piece
Type of packing Flow-pack
Complementary
Fixing mode Screws or claws, span of claws working range: 52…69 mm
Socket number 1
Outlet standard CEE 7/3
Cover type With shutter
Surface treatment Decorative coating
Surface finish Glossy
Material ASA + PC
Rated current 16 A
Network type AC
Kind of terminals Screw terminals
Wire stripping length 13 mm
Wire structure Rigid or flexible
Stranded
Terminal capacity 2 cable(s) 1.5…2.5 mm²
IK degree of protection IK02
Depth of visual part 29 mm
Height 73 mm
Width 73 mm
Depth 50 mm
Net weight 0.075 kg
Environment
IP degree of protection IP44
Product certifications AENOR
Conformity mark CE
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 90.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 988.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.315 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 89350e0d-a4ac-4516-bf86-fdaed8a227fc
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations