Schneider-Electric
 
SDD270101 picture- web-product-data-sheet
SDD270101
Switch, Sedna Design & Elements, 1-way, 10AX, IP44, PRO, brushed aluminium impression
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Switch
Device presentation Mechanism with fixing frame
Device application Control switch
Number of rocker 1
Switch function 1-pole 1-way
Rated current 10 AX
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50 Hz
Colour tint Brushed aluminium
Complementary
Technology type Electromechanical
Device mounting Flush
Fixing mode Claws, span of claws working range: 51…70 mm
Screws, span of claws working range:
Actuator Rocker
Load type 1 lamp integrated ballast (100 W)
Power range 2300 W
Surface finish Glossy
Surface treatment Decorative coating
Material Thermoplastic ABS-UV stabilised
Kind of terminals Screwless terminals
Cable cross section 1.5…2.5 mm²
Wire structure Rigid
Stranded
Flexible
Wire stripping length 13 mm
IK degree of protection IK02
Height 73 mm
Width 73 mm
Depth 38 mm
Depth of visual part 24 mm
Net weight 0.067 kg
Targeted channel Professional
Do it yourself
Environment
IP degree of protection IP44
Conformity mark CE
Product certifications EAC
Standards IEC 60669-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 71.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 804.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.228 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations