Schneider-Electric
 
SDD312221 picture- web-product-data-sheet
SDD312221
Double socket-outlet, Sedna Design & Elements, 16A, 250V, side earth, with shutter, PRO, beige
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function Socket-outlet
Device mounting Flush
Surface
Delivery form Complete product
Type of packing Flow-pack
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Rated current 16 A at 250 V AC
Colour tint Beige (RAL 1013)
Quantity per set 1 piece
Main colour tint Beige
Complementary
Wire stripping length 13 mm
Material PC (polycarbonate)
Width 120 mm
Depth 49 mm
Net weight 0.095 kg
Depth of visual part 24 mm
Fixing mode Screws or claws, span of claws working range: 52…77 mm
52…69 mm
Height 85 mm
Surface finish Glossy
Wire structure Rigid
Flexible
Stranded
Terminal capacity 2 cable(s) 1.5…2.5 mm²
Kind of terminals Screw terminals
Socket number 2
Rated current 16 A
Cover type With shutter
IK degree of protection IK02
Surface treatment Untreated
Outlet standard CEE 7/3
Network type AC
Environment
IP degree of protection IP20
Product certifications VDE
AENOR
EAC
Conformity mark CE
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 9.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 99.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 872.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 96
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 11.105 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product