This Application will be decommissioned as of January 7th 2025

SDD360804 |
Schneider-Electric
 
SDD360804 picture- web-product-data-sheet
SDD360804
Cover frame, Sedna Design & Elements, 4 gang, PRO, glass clear impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Product or component type Cover frame
Colour tint Glass clear (RAL 9003)
Material Thermoplastic ABS-UV stabilised
Complementary
Device mounting Flush
Number of gangs 4 gangs
Installation direction Horizontal/vertical
Surface finish Glossy
Wiring device mounting Surface
Height 298 mm
Width 85 mm
Surface treatment Decorative coating
Depth 10 mm
Net weight 0.064 kg
IK degree of protection IK02
Product certifications FIMKO
SEMKO
NEMKO
VDE
AENOR
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 8.000 cm
Package 1 Length 30.000 cm
Package 1 Weight 74.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 90
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.071 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B048d869-dcd8-4a9d-812a-3f41c92f1e28
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No