This Application will be decommissioned as of January 7th 2025

SDD380221 |
Schneider-Electric
 
SDD380221 picture- web-product-data-sheet
SDD380221
Double socket-outlet, Sedna Design & Elements, 16A, 250V, side earth, with shutter, PRO, wood birch impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Product or component type Socket-outlet
Device presentation Complete product
Device mounting Flush
Surface
Outlet poles configuration 2P + E
Outlet standard deviation Schuko
Colour tint Wood birch
Rated current 16 A at 250 V AC
Quantity per set 1 piece
Type of packing Flow-pack
Complementary
Fixing mode Screws or claws, span of claws working range: 52…77 mm
52…69 mm
Socket number 2
Outlet standard CEE 7/3
Cover type With shutter
Surface treatment Decorative coating
Surface finish Matt
Material PC (polycarbonate)
Rated current 16 A
Network type AC
Kind of terminals Screw terminals
Wire stripping length 13 mm
Wire structure Rigid
Flexible
Stranded
Terminal capacity 2 cable(s) 1.5…2.5 mm²
IK degree of protection IK02
Depth of visual part 24 mm
Height 85 mm
Width 120 mm
Depth 49 mm
Net weight 0.095 kg
Environment
IP degree of protection IP20
Product certifications VDE
AENOR
EAC
Conformity mark CE
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 101.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 889.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 96
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 11.330 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 12