Schneider-Electric
 
SDD381801 picture- web-product-data-sheet
SDD381801
Cover frame, Sedna Design & Elements, 1 gang, PRO, wood wenge impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Product or component type Cover frame
Colour tint Wood wenge
Material Thermoplastic ABS-UV stabilised
Complementary
Device mounting Flush
Number of gangs 1 gang
Installation direction Horizontal/vertical
Surface finish Matt
Wiring device mounting Surface
Height 85 mm
Width 85 mm
Surface treatment Decorative coating
Depth 10 mm
Product weight 0.022 kg
IK degree of protection IK02
Product certifications FIMKO
SEMKO
NEMKO
VDE
AENOR
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 9.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 24.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 815.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 360
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 10.686 kg
Offer Sustainability
SCIP Number B048d869-dcd8-4a9d-812a-3f41c92f1e28
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg CO2 eq, Total Life cycle) 1