Schneider-Electric
 
SDD381802 picture- web-product-data-sheet
SDD381802
Cover frame, Sedna Design & Elements, 2 gang, PRO, wood wenge impression
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Product or component type Cover frame
Colour tint Wood wenge
Material Thermoplastic ABS-UV stabilised
Complementary
Device mounting Flush
Number of gangs 2 gangs
Installation direction Horizontal/vertical
Surface finish Matt
Wiring device mounting Surface
Height 156 mm
Width 85 mm
Surface treatment Decorative coating
Depth 10 mm
Net weight 0.036 kg
IK degree of protection IK02
Product certifications FIMKO
SEMKO
NEMKO
VDE
AENOR
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8.5 cm
Package 1 Length 15.6 cm
Package 1 Weight 36 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 9.2 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 1.015 kg
Unit Type of Package 3 S04
Number of Units in Package 3 125
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 5.925 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations