|
|
|
SDN0100121
Switch, Sedna, 1pole, 10AX, white
|
|
|
|
|
End of Commercialization DEC 30, 2023
|
|
|
|
|
Main
Range
|
Sedna
|
Product or component type
|
Switch
|
Device presentation
|
Mechanism with fixing frame
|
Device application
|
Control
|
Number of rocker
|
1
|
Switch function
|
1-pole 1-way
|
Colour tint
|
White
|
Complementary
Device mounting
|
Flush
|
Fixing mode
|
Claws, span of claws working range: 51…70 mm
Screws
|
Power range
|
2300 W
|
Surface finish
|
Glossy
|
Kind of terminals
|
Screwless terminals
|
Wire structure
|
Rigid
Flexible
|
Wire stripping length
|
13 mm
|
Height
|
71 mm
|
Width
|
71 mm
|
Depth
|
37 mm
|
Depth of visual part
|
12 mm
|
Net weight
|
0.051775 kg
|
Market segment
|
Residential
Small commercial
|
Environment
IP degree of protection
|
IP20
|
Conformity mark
|
CE
|
Product certifications
|
GOST-R
|
Standards
|
IEC 60669-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.2 cm
|
Package 1 Width
|
7.1 cm
|
Package 1 Length
|
7.1 cm
|
Package 1 Weight
|
54.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
18.5 cm
|
Package 2 Length
|
27.5 cm
|
Package 2 Weight
|
625.33 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
30.0 cm
|
Package 3 Width
|
40.0 cm
|
Package 3 Length
|
60.0 cm
|
Package 3 Weight
|
8.156 kg
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|