Schneider-Electric
 
SDN0300621 picture- web-product-data-sheet
SDN0300621
Triple switch, Sedna, 1 pole 1 way, white
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Switch
Device presentation Mechanism with fixing frame
Device application Control
Number of rocker 3
Switch function 1-pole 1-way
Colour tint White
Quantity per set 1
Complementary
Device mounting Flush
Actuator Rocker
Surface finish Glossy
Kind of terminals Screw type terminals
Power range 0...2300 W
Wire structure Rigid
Flexible
Interlocking type Without interlock
Fixing mode By 2 screws
By claws
Height 71 mm
Width 71 mm
Depth 43 mm
Depth of visual part 29 mm
Net weight 68 kg
Market segment Residential
Targeted channel Distributor
Environment
IP degree of protection IP20
Conformity mark CE
EAC
Standards EN/IEC 60669-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 67.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 28.000 cm
Package 2 Weight 749.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.540 kg
Offer Sustainability
EU RoHS Directive Under investigation