Schneider-Electric
 
SDN0900360 picture- web-product-data-sheet
SDN0900360
Sedna - 1pole pushbutton - 10A light symbol, IP44 alumnium
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Push-button
Device presentation Mechanism with fixing frame
Device application Control
Number of rocker 1
Switch function 1-pole 1-way
Colour tint Aluminium
Complementary
Device mounting Flush
Fixing mode Claws, span of claws working range: 51…70 mm
Screws
Actuator Rocker
Power range 2300 W
Surface finish Glossy
Marking Light symbol
Kind of terminals Screwless terminals
Wire structure Flexible
Rigid
Wire stripping length 13 mm
Height 71 mm
Width 71 mm
Depth 37 mm
Depth of visual part 12 mm
Net weight 0.07381 kg
Market segment Residential
Small commercial
Environment
IP degree of protection IP44
Conformity mark CE
Product certifications GOST-R
Standards IEC 60669-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.100 cm
Package 1 Width 7.100 cm
Package 1 Length 4.200 cm
Package 1 Weight 73.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.000 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 854.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 10.898 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months