Schneider-Electric
 
SDN0900368 picture- web-product-data-sheet
SDN0900368
Sedna - 1pole pushbutton - 10A light symbol, IP44 titanium
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Push-button
Device presentation Mechanism with fixing frame
Device application Control
Number of rocker 1
Switch function 1-pole 1-way
Colour tint Titanium
Complementary
Device mounting Flush
Fixing mode Claws, span of claws working range: 51…70 mm
Screws
Actuator Rocker
Power range 2300 W
Surface finish Glossy
Marking Light symbol
Kind of terminals Screwless terminals
Wire structure Flexible
Rigid
Wire stripping length 13 mm
Height 71 mm
Width 71 mm
Depth 37 mm
Depth of visual part 12 mm
Net weight 0.07381 kg
Market segment Residential
Small commercial
Environment
IP degree of protection IP44
Conformity mark CE
Product certifications GOST-R
Standards IEC 60669-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 7.1 cm
Package 1 Length 4.2 cm
Package 1 Weight 73.81 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.1 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 1.025 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Weight 7.381 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months