Schneider-Electric
 
SDN1500147 picture- web-product-data-sheet
SDN1500147
Sedna - 1pole 2way switch - 10AX locator light, beige
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Switch
Device presentation Mechanism with fixing frame
Device application Control
Number of rocker 1
Switch function 1-pole 2-way
Colour tint Beige
Complementary
Device mounting Flush
Actuator Rocker
Surface finish Glossy
Kind of terminals Screwless terminals
Accessory / separate part type Claw and screw for mechanism
Power range 2300 W
Wire structure Rigid
Flexible
Wire stripping length 12 mm
Fixing mode Claws, span of claws working range: 51…70 mm
Screws
Height 71 mm
Width 71 mm
Depth 37 mm
Depth of visual part 12 mm
Net weight 0.07565 kg
Market segment Residential
Small commercial
Environment
IP degree of protection IP20
Conformity mark CE
Product certifications GOST-R
Standards IEC 60669-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 61.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 693.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.974 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months