Schneider-Electric
 
SDN1500247 picture- web-product-data-sheet
SDN1500247
Sedna - 1pole 2way switch - 16AX locator light, beige
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Switch
Device presentation Mechanism with fixing frame
Device application Control
Number of rocker 1
Switch function 1-pole 2-way
Colour tint Beige
Complementary
Device mounting Flush
Fixing mode Claws, span of claws working range: 51…70 mm
Screws
Actuator Rocker
Power range 3680 W
Surface finish Glossy
Kind of terminals Screwless terminals
Wire structure Rigid
Flexible
Wire stripping length 12 mm
Height 71 mm
Width 71 mm
Depth 37 mm
Depth of visual part 12 mm
Net weight 0.07593 kg
Market segment Small commercial
Residential
Environment
IP degree of protection IP20
Conformity mark CE
Product certifications GOST-R
Standards IEC 60669-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 60.25 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months