Schneider-Electric
 
SDN1900121 picture- web-product-data-sheet
SDN1900121
Sedna - hotel card switch - 10AX without frame white
Schneider Electric
Characteristics
Main
Range Sedna
Function Card switch
Device application Control
Delivery form Mechanism with fixing frame
Complementary
Function Hotel card switch
Power range 2300 W
Rated current 10 AX at 250 V AC
Kind of terminals Screwless terminals
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 13 mm
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Fixing mode Claws, span of claws working range: 51…70 mm
Screws
Height 75 mm
Width 71 mm
Depth 55 mm
Depth of visual part 31 mm
Net weight 0.063563 kg
Environment
IP degree of protection IP20
Conformity mark CE
Product certifications GOST-R
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 7.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 70.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 646.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 96
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.403 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months