Schneider-Electric
 
SDN2000221 picture- web-product-data-sheet
SDN2000221
Presence detector, Sedna, 10A, white
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Presence detector
Device application Light control
Device presentation Mechanism with fixing frame
Sensor type PIR
Colour tint White
Complementary
Device mounting Flush
Power range 2300 W
Rated current 10 A at 230 V AC 50 Hz
Light intensity adjustment 5…1000 lux
Time delay <= 20 minutes
Connections - terminals Pillar terminals
Terminal capacity 1 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 8 mm
Fixing mode Screws
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Height 71 mm
Width 71 mm
Depth 51.4 mm
Net weight 0.09825 kg
Depth of visual part 26.6 mm
Environment
Conformity mark CE
IP degree of protection IP20
Product certifications GOST-R
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 7.1 cm
Package 1 Length 5.14 cm
Package 1 Weight 98.25 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months