Schneider-Electric
 
SDN2200468 picture- web-product-data-sheet
SDN2200468
Dimmer, Sedna, rotary, 325VA, titanium
Schneider Electric
Characteristics
Main
Range of product Sedna
Product or component type Dimmer
Device presentation Mechanism with fixing frame
Device application Light control
Colour tint Titanium
Kind of terminals Pillar terminals
Complementary
Device mounting Flush
Dimmer control Rotary push type
Load type 230 V AC halogen lamp: 60...325 W
Low voltage halogen lamp with ferromagnetic transformer: 60...325 VA
230 V AC incandescent lamp: 60...325 W
Rated voltage 230 V AC
Protection type Fuse protection
Fuse type F2.5AH 250 V
Main colour tint Titanium
Material Thermoplastic ABS-UV stabilised
Surface finish Glossy
Terminal capacity 1 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 7 mm
Fixing mode Claws, span of claws working range: 51…80 mm
Screws
Height 71 mm
Width 71 mm
Depth 47.5 mm
Depth of visual part 20 mm
Net weight 0.13208 kg
Market segment Small commercial
Residential
Environment
Standards EN 60669-2-1
Conformity mark CE
Product certifications GOST-R
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 7.1 cm
Package 1 Length 4.75 cm
Package 1 Weight 132 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months