Schneider-Electric
 
SDN2200568 picture- web-product-data-sheet
SDN2200568
Dimmer, Sedna, two way, rotary, 500VA, titanium
Schneider Electric
Characteristics
Main
Range of product Sedna
Product or component type Dimmer
Device presentation Mechanism with fixing frame
Device application Light control
Colour tint Titanium
Kind of terminals Pillar terminals
Complementary
Device mounting Flush
Dimmer control Rotary push type
Switch function 2-way
Load type 230 V AC halogen lamp: 60...500 W
Low voltage halogen lamp with ferromagnetic transformer: 60...500 VA
230 V AC incandescent lamp: 60...500 W
Rated voltage 230 V AC
Protection type Fuse protection
Fuse type F2.5AH 250 V
Main colour tint Titanium
Material Thermoplastic ABS-UV stabilised
Surface finish Glossy
Terminal capacity 1 cable(s) 2.5 mm²
Wire structure Rigid
Flexible
Wire stripping length 7 mm
Fixing mode Claws, span of claws working range: 51…80 mm
Screws
Height 71 mm
Width 71 mm
Depth 47.5 mm
Depth of visual part 20 mm
Net weight 0.13587 kg
Market segment Small commercial
Residential
Environment
Standards EN 60669-2-1
Conformity mark CE
Product certifications GOST-R
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 8.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 158.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.5 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 1.342 kg
Unit Type of Package 3 S04
Number of Units in Package 3 96
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 16.728 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months