Schneider-Electric
 
SDN2200921 picture- web-product-data-sheet
SDN2200921
Dimmer, Sedna, rotary, 1000VA, white
Schneider Electric
Characteristics
Main
Range of product Sedna
Product or component type Dimmer
Device presentation Mechanism with fixing frame
Device application Light control
Colour tint White
Kind of terminals Pillar terminals
Complementary
Device mounting Flush
Dimmer control Rotary push type
Load type 230 V AC halogen lamp: 40...1000 W
230 V AC incandescent lamp: 40...1000 W
Low voltage halogen lamp with ferromagnetic transformer: 60...1000 VA
Single-phase motor: 60...600 VA
Rated voltage 230 V AC
Protection type Electronic fuse protection
Main colour tint White
Material Thermoplastic ABS-UV stabilised
Surface finish Glossy
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Rigid
Flexible
Wire stripping length 7 mm
Fixing mode Screws
Height 71 mm
Width 71 mm
Depth 48.25 mm
Depth of visual part 20 mm
Net weight 0.1037 kg
Market segment Small commercial
Residential
Environment
Standards EN 60669-2-1
Conformity mark CE
Product certifications GOST-R
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 7.1 cm
Package 1 Length 4.5 cm
Package 1 Weight 103.7 g
Unit Type of Package 2 S04
Number of Units in Package 2 96
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 12.096 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months