Schneider-Electric
 
SDN2201268 picture- web-product-data-sheet
SDN2201268
Sedna universal rotary dimmer for LED lamps 400 W, titanium
Schneider Electric
Characteristics
Main
Range Sedna
Range of product Sedna
Device short name SBD200LED
Product or component type Dimmer
Device application Light control
Device presentation Mechanism with fixing frame
Colour Titanium
Complementary
Device mounting Flush
Fixing mode By screws
Dimmer type Universal
Dimmer control Rotary push type
Control type Rotary push type
Switch function 1-pole 2-way
Load type Incandescent lamp
230 V halogen lamp
LED lamp
Low voltage halogen lamp with ferromagnetic transformer
Low voltage halogen lamp with electronic transformer
Power range Halogen lamp: 4...400 W
Incandescent lamp: 4...400 W
LED lamp: 4...40 W (RL LED mode)
LED lamp: 4 W...200 VA (RC LED mode)
Low voltage halogen lamp with electronic transformer: 4...400 W
Low voltage halogen lamp with ferromagnetic transformer: 4 W...400 VA
[Ue] rated operational voltage 230 V AC 50/60 Hz
Rated current/voltage 10 A at 230 V AC
Protection type Electronic short-circuit and automatic overload protection
Connections - terminals Screw terminals
Number of loop terminals 1
Clamping connection capacity 1 x 2.5 mm² for solid or flexible with sleeve cable(s)
2 x 1.5 mm² for solid or flexible with sleeve cable(s)
Material Thermoplastic
Embedding depth 29 mm
Height 71 mm
Width 71 mm
Depth 51 mm
Environment
Ambient air temperature for operation -5…35 °C
Relative humidity 5…95 %
IP degree of protection IP20 also with visual parts removed
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 148.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 1.259 kg
Unit Type of Package 3 S04
Number of Units in Package 3 96
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 15.108 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins