Schneider-Electric
 
SDN2710221 picture- web-product-data-sheet
SDN2710221
Sedna - double USB charger 2.1 A - white
Schneider Electric
Characteristics
Main
Range of product Sedna
Product or component type USB charger
Integrated connection type 2 USB 2.0 port 5 V DC, maximum load current: 2.1 A
Complementary
Device application Charger
Device mounting Flush
Device presentation Mechanism with fixing frame
Surface treatment Untreated
Output current 2.1 A
Fixing mode By screws
Type of packing Flow-pack
[Ue] rated operational voltage 100...240 V AC +/- 10 % at 50/60 Hz
Power consumption in W 0.1 W
Nominal output power 10.5 W
Input power 12 W
Service life in hours 30000 h 10.5 W
Material ABS (acrylonitrile butadiene-styrene): centre plate
PC (polycarbonate) GF10 FR: casing
Protection type Short-circuit protection
Number of terminals 2 screw terminals
Clamping connection capacity 2 x 0.75...2 x 2.5 mm² for rigid cable(s)
2 x 0.75...2 x 2.5 mm² for flexible cable(s)
2 x 0.75...2 x 2.5 mm² for stranded cable(s)
Wire stripping length 8 mm
Product compatibility Mobile/tablet Mac iOS
Mobile/tablet Android
Mobile/tablet Windows
Height 71 mm
Width 71 mm
Depth 37 mm
Embedding depth 30.8 mm
Environment
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -5…50 °C
Standards ETSI EN 301 489-4
Product certifications EAC
Electrical insulation class Class II
IK degree of protection IK04
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 8.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 113.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.423 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 47.384 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins