Schneider-Electric
 
SDN2710247 picture- web-product-data-sheet
SDN2710247
Sedna - double USB charger 2.1 A - beige
Schneider Electric
Characteristics
Main
Range of product Sedna
Product or component type USB charger
Integrated connection type 2 USB 2.0 port 5 V DC, maximum load current: 2.1 A
Complementary
Device application Charger
Device mounting Flush
Device presentation Mechanism with fixing frame
Surface treatment Untreated
Number output current 2.1 A
Fixing mode By claws
Type of packing Flow-pack
[Ue] rated operational voltage 100...240 V AC +/- 10 % at 50/60 Hz
Power consumption in W 0.1 W
Nominal output power 10.5 W
Input power 12 W
Service life in hours 30000 h 10.5 W
Material ABS (acrylonitrile butadiene-styrene): centre plate
PC (polycarbonate) GF10 FR: internal cover
Protection type Short-circuit protection
Number of terminals 2 screw terminals
Clamping connection capacity 2 x 0.75...2 x 2.5 mm² for rigid cable(s)
2 x 0.75...2 x 2.5 mm² for flexible cable(s)
2 x 0.75...2 x 2.5 mm² for stranded cable(s)
Wire stripping length 8 mm
Product compatibility Mobile/tablet Mac iOS
Mobile/tablet Android
Mobile/tablet Windows
Height 71 mm
Width 71 mm
Depth 37 mm
Embedding depth 30.8 mm
Environment
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -5…50 °C
Standards EN 60950-1
Directives 2006/95/EC - low voltage directive
Product certifications EAC
Electrical insulation class Class II
IK degree of protection IK04
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.4 cm
Package 1 Width 6.3 cm
Package 1 Length 12.9 cm
Package 1 Weight 113.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 36
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.47 kg
Offer Sustainability
SCIP Number 1fc542d2-d39d-42d3-8cfb-ce114e0f8aab
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins