Schneider-Electric
 
SDN3000121 picture- web-product-data-sheet
SDN3000121
Sedna - single socket outlet, side earth - 16A shutters, without frame white
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function Socket-outlet
Device mounting Flush
Surface
Delivery form Mechanism with fixing frame
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Rated current 16 A at 250 V AC
Colour tint White (RAL 9003)
Market segment Small commercial
Residential
Complementary
Wire stripping length 13 mm
Width 71 mm
Depth 41.3 mm
Net weight 0.067822 kg
Depth of visual part 10 mm
Fixing mode Claws, span of claws working range: 52…69 mm
Screws
Height 71 mm
Surface finish Glossy
Material of visible parts ASA + PC
Wire structure Rigid
Flexible
Terminal capacity 2 cable(s) 2.5 mm²
Kind of terminals Lift terminals
Socket number 1
Cover type With shutter
Outlet standard CEE 7/3
Environment
IP degree of protection IP20
Product certifications GOST-R
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 7.100 cm
Package 1 Length 7.100 cm
Package 1 Weight 69.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 775.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.955 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months