Schneider-Electric
 
SDN3000160 picture- web-product-data-sheet
SDN3000160
Sedna - single socket outlet, side earth - 16A shutters, without frame aluminium
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Product or component type Socket-outlet
Device presentation Mechanism with fixing frame
Device mounting Flush
Surface
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Colour tint Aluminium (RAL 9006)
Rated current 16 A at 250 V AC
Market segment Small commercial
Residential
Complementary
Fixing mode Claws, span of claws working range: 52…69 mm
Screws
Socket number 1
Outlet standard CEE 7/3
Cover type With shutter
Surface finish Glossy
Material PC
Kind of terminals Lift terminals
Wire stripping length 13 mm
Wire structure Rigid
Flexible
Terminal capacity 2 cable(s) 2.5 mm²
Depth of visual part 10 mm
Height 71 mm
Width 71 mm
Depth 41.3 mm
Net weight 0.067822 kg
Environment
IP degree of protection IP20
Product certifications GOST-R
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 68.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 783.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 10.065 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months